How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 2.5 | LL: | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 10.5 |
| BF: | 0.41 | G: | 3.63 |
| LQ: | 7.85 in | AE2: | 0.97 |
| BE: | 0.38 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YF | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

