How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.41 | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| H: | 0.53 in | T: | 2.5 |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | AJ: | 5.88 |
| AG: | 10.5 | LL: | 5.25 in |
| LQ: | 7.85 in | V: | 4.26 in |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Output RPM: | 29.2 | Model Code: | 52YF |
| Motor Frame Size: | 140TC | Bore Code: | 40 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

