How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.41 |
| LQ: | 7.85 in | P: | 4.62 in |
| T: | 2.5 | G: | 3.63 |
| AA: | 15.19 | AF: | 0.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 60:1 |
| Bore Code: | 40 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

