How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 | AK: | 4.5 |
| BF: | 0.41 | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| LQ: | 7.85 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BD: | 5.88 | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 24 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

