How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 10.5 | AE2: | 0.97 |
| P: | 4.62 in | AK: | 4.5 |
| D: | 4.88 | G: | 3.63 |
| BF: | 0.41 | I: | 7.5 in |
| AF: | 0.38 | BE: | 0.38 in |
| T: | 2.5 | V: | 4.26 in |
| BD: | 5.88 | LL: | 5.25 in |
| AB: | 6.76 | LQ: | 7.85 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Motor Frame Size: | 140TC |
| Bore Code: | 40 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

