How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| P: | 4.62 in | D: | 4.88 |
| AE2: | 0.97 | I: | 7.5 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | AA: | 15.19 |
| AJ: | 7.25 | G: | 3.63 |
| AG: | 10.5 | BD: | 9 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 175 |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 19.4 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 40 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

