How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| BD: | 9 | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| AK: | 8.5 | P: | 4.62 in |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 2.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Model Code: | 52YF | Ratio: | 10:1 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 19.4 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output RPM: | 175 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Bore Code: | 40 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

