How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | BE1: | 0.5 in |
| AF: | 0.38 | AK: | 8.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| BD: | 9 | LL: | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | P: | 4.62 in |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

