How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| AK: | 8.5 | T: | 2.5 |
| AA: | 15.19 | AG: | 10.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| AB: | 6.76 | BD: | 9 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | BF: | 0.53 |
| AJ: | 7.25 | P: | 4.62 in |
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YF-2 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

