How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| H: | 0.53 in | T: | 2.5 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | AK: | 8.5 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 40 |
| Input Bore (C Face): | 1.125 | Ratio: | 15:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

