How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 8.61 in |
| BF: | 0.53 | P: | 4.62 in |
| LL: | 5.25 in | AK: | 8.5 |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 | AJ: | 7.25 |
| BD: | 9 | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| D: | 4.88 | T: | 2.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Output RPM: | 117 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 40 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

