How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
| AK: | 8.5 | AA: | 15.19 |
| G: | 3.63 | T: | 2.5 |
| BE1: | 0.5 in | I: | 7.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AJ: | 7.25 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BD: | 9 | AF: | 0.38 |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Model Code: | 52YF |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Bore Code: | 40 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

