How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE1: | 0.5 in |
| I: | 7.5 in | LL: | 5.25 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| G: | 3.63 | AJ: | 7.25 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | T: | 2.5 |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| V: | 4.26 in | AE2: | 0.97 |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

