How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| BD: | 9 | LL: | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
| T: | 2.5 | D: | 4.88 |
| AA: | 15.19 | AJ: | 7.25 |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output RPM: | 58.3 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Series Code: | OE |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

