How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| I: | 7.5 in | AK: | 8.5 |
| AG: | 10.5 | AF: | 0.38 |
| AE2: | 0.97 | BE1: | 0.5 in |
| D: | 4.88 | V: | 4.26 in |
| LQ1: | 8.61 in | G: | 3.63 |
| T: | 2.5 | LL: | 5.25 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

