Grove Gear 52YF-2-2.500-180TC-40-L4
Part #:52YF-2-2.500-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 9 | T: | 2.5 |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 8.5 | I: | 7.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| AJ: | 7.25 | AA: | 15.19 |
| AF: | 0.38 | LQ1: | 8.61 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

