Grove Gear 52YF-2-2.500-180TC-40-L9
Part #:52YF-2-2.500-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 7.25 |
| AG: | 10.5 | H: | 0.53 in |
| BF: | 0.53 | I: | 7.5 in |
| AB: | 6.76 | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 2.5 | AF: | 0.38 |
| P: | 4.62 in | AE2: | 0.97 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.29 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 40 | Service Factor: | 1 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

