How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 7.25 |
| V: | 4.26 in | BF: | 0.53 |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 8.5 | T: | 2.5 |
| AA: | 15.19 | G: | 3.63 |
| BE1: | 0.5 in | P: | 4.62 in |
| AE2: | 0.97 | LL: | 5.25 in |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 341 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

