How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | LL: | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 15.19 | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | T: | 2.5 |
| G: | 3.63 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Bore Code: | 40 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output RPM: | 341 | Series Code: | OE |
| Input HP @ 1750 RPM: | 28.2 | Model Code: | 52YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

