How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.53 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| AB: | 6.76 | AF: | 0.38 |
| BE1: | 0.5 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | LL: | 5.25 in |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | T: | 2.5 |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Ratio: | 50:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

