How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 7.25 |
| I: | 7.5 in | T: | 2.5 |
| AK: | 8.5 | LQ1: | 8.61 in |
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | BF: | 0.53 |
| AG: | 10.5 | LL: | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 5.14 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

