Grove Gear 52YF-2-2.500-180TC-60-L1
Part #:52YF-2-2.500-180TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | AA: | 15.19 |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | H: | 0.53 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| T: | 2.5 | LL: | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

