Grove Gear 52YF-2-2.500-180TC-60-L4
Part #:52YF-2-2.500-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| D: | 4.88 | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 6.76 |
| AG: | 10.5 | LL: | 5.25 in |
| AF: | 0.38 | BD: | 9 |
| T: | 2.5 | G: | 3.63 |
| AJ: | 7.25 | AE2: | 0.97 |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

