Grove Gear 52YF-2-2.500-180TC-60-L9
Part #:52YF-2-2.500-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BD: | 9 | LL: | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.53 |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 7.25 | AG: | 10.5 |
| AF: | 0.38 | AE2: | 0.97 |
| BE1: | 0.5 in | T: | 2.5 |
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | LQ1: | 8.61 in |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Gear Type: | Worm | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

