How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| AJ: | 7.25 | T: | 2.5 |
| BF: | 0.53 | AA: | 15.19 |
| AB: | 6.76 | I: | 7.5 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

