How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.63 | I: | 7.5 in |
| D: | 4.88 | LQ1: | 8.61 in |
| V: | 4.26 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LL: | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 2.5 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Service Factor: | 1 | Model Code: | 52YF |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

