How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.5 |
| V: | 4.26 in | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| AF: | 0.38 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| G: | 3.63 | I: | 7.5 in |
| BD: | 9 | AE2: | 0.97 |
| AG: | 10.5 | AA: | 15.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Bore Code: | 40 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 52YF | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

