How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | BD: | 9 |
| D: | 4.88 | AE2: | 0.97 |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | LQ1: | 8.61 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

