How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
| T: | 2.5 | P: | 4.62 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| LQ1: | 8.61 in | AA: | 15.19 |
| AK: | 8.5 | I: | 7.5 in |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 117 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

