How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| BF: | 0.53 | D: | 4.88 |
| I: | 7.5 in | LL: | 5.25 in |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| BD: | 9 | P: | 4.62 in |
| AK: | 8.5 | H: | 0.53 in |
| AB: | 6.76 | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| LQ1: | 8.61 in | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

