Grove Gear 52YF-2-2.500-210TC-20-L2
Part #:52YF-2-2.500-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| BE1: | 0.5 in | G: | 3.63 |
| H: | 0.53 in | T: | 2.5 |
| I: | 7.5 in | AB: | 6.76 |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.97 | D: | 4.88 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AJ: | 7.25 | P: | 4.62 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Model Code: | 52YF | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

