Grove Gear 52YF-2-2.500-210TC-25-L3
Part #:52YF-2-2.500-210TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | BD: | 9 |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| LL: | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | AF: | 0.38 |
| AA: | 15.19 | V: | 4.26 in |
| H: | 0.53 in | BF: | 0.53 |
| I: | 7.5 in | AB: | 6.76 |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Bore Code: | 40 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

