Grove Gear 52YF-2-2.500-210TC-25-L4
Part #:52YF-2-2.500-210TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | T: | 2.5 |
| AG: | 10.5 | AJ: | 7.25 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Assembly: | YF-2 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Bore Code: | 40 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

