How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.88 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BD: | 9 |
| AF: | 0.38 | T: | 2.5 |
| V: | 4.26 in | AB: | 6.76 |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | I: | 7.5 in |
| G: | 3.63 | H: | 0.53 in |
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

