How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| AA: | 15.19 | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 7.25 |
| G: | 3.63 | AE2: | 0.97 |
| BF: | 0.53 | T: | 2.5 |
| AB: | 6.76 | AF: | 0.38 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | D: | 4.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

