How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | P: | 4.62 in |
| AA: | 15.19 | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| D: | 4.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AK: | 8.5 | T: | 2.5 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 40 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

