How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | BD: | 9 |
| T: | 2.5 | V: | 4.26 in |
| AA: | 15.19 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| AG: | 10.5 | AK: | 8.5 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

