How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 8.5 | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
| P: | 4.62 in | BF: | 0.53 |
| V: | 4.26 in | LQ1: | 8.61 in |
| LL: | 5.25 in | G: | 3.63 |
| T: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Bore Code: | 40 | Series Code: | OE |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

