How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | G: | 3.63 |
| LQ1: | 8.61 in | D: | 4.88 |
| T: | 2.5 | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 50:1 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 5.14 | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

