How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.88 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AF: | 0.38 | BD: | 9 |
| T: | 2.5 | AA: | 15.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

