How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
| AE2: | 0.97 | BD: | 9 |
| AK: | 8.5 | T: | 2.5 |
| BF: | 0.53 | AB: | 6.76 |
| LQ1: | 8.61 in | AA: | 15.19 |
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 40 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

