How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| AA: | 15.19 | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LQ1: | 8.61 in |
| AB: | 6.76 | AK: | 8.5 |
| D: | 4.88 | P: | 4.62 in |
| T: | 2.5 | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

