How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| AJ: | 7.25 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| H: | 0.53 in | BF: | 0.53 |
| T: | 2.5 | V: | 4.26 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| BD: | 9 | AE2: | 0.97 |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

