How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| AB: | 6.76 | BE1: | 0.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
| AK: | 8.5 | BD: | 9 |
| T: | 2.5 | G: | 3.63 |
| AG: | 10.5 | AA: | 15.19 |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 19.4 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Ratio Range: | 10:1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

