How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| P: | 4.62 in | D: | 4.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| AA: | 15.19 | AG: | 10.5 |
| AB: | 6.76 | BD: | 9 |
| BF: | 0.53 | LQ1: | 9.17 in |
| LL: | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

