How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 9.17 in | AA: | 15.19 |
| P: | 4.62 in | BD: | 9 |
| BE1: | 0.5 in | T: | 2.5 |
| AE2: | 0.97 | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.5 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 40 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output RPM: | 17.5 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

