How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 4.88 |
| V: | 4.26 in | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | G: | 3.63 |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 | H: | 0.53 in |
| LL: | 5.25 in | T: | 2.5 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Model Code: | 52YF |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

