How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | P: | 4.62 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | LQ1: | 9.17 in |
| AB: | 6.76 | AF: | 0.38 |
| BD: | 9 | LL: | 5.25 in |
| AE2: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | D: | 4.88 |
| AK: | 8.5 | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Bore Code: | 40 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

