How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| AE2: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 15.19 | G: | 3.63 |
| LQ1: | 9.17 in | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Ratio Range: | 20:1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

