How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AJ: | 7.25 |
| G: | 3.63 | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.88 |
| AA: | 15.19 | AG: | 10.5 |
| T: | 2.5 | AB: | 6.76 |
| H: | 0.53 in | LQ1: | 9.17 in |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 11.3 |
| Series Code: | OE | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 20:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

